文档标题 | 信息 |
---|---|
Package Name | L28.6X6B |
Package Previous Code | LCQ |
Package Description | 28 LEAD QFN 6X6 ; 0.5mm Pitch 1.0 mm max thk ; ASE |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LCQ |
分类 | PLASTIC |
Lead Count | 28 |
Pb (Lead) Free | Yes |
长度 | 5.99mm |
宽度 | 5.99mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 5.99 x 5.99 x 0.90 |