文档标题 | 信息 |
---|---|
Package Description | LCC 14.20x14.22x1.78 mm 1.02mm Pitch |
Package Status | Active |
Package Type | LCC |
类别 | HERMET |
Package Code | LC48 |
分类 | NP |
Lead Count | 48 |
Pb (Lead) Free | No |
长度 | 14.2mm |
Pb Free Category | e0 |
宽度 | 14.22mm |
Thickness | 1.78mm |
Peak Reflow Temp | 240.00°C |
Pitch | 1.02mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) | 14.2 x 14.22 x 1.78 |