文档标题 | 信息 |
---|---|
Package Name | L48.6X6 |
Package Previous Code | LAY |
Package Description | 48 LEAD Thin QFN 6X6 (0.75mm Nom) (0.4mm Pitch), Double Ring Ag Plate |
Package Status | Active |
Package Type | TQFN |
类别 | PLASTIC |
Package Code | LAY |
分类 | PLASTIC |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 5.99mm |
宽度 | 5.99mm |
Thickness | 0.75mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 5.99 x 5.99 x 0.75 |