文档标题 | 信息 |
---|---|
Package Name | L8.2X2D |
Package Previous Code | LAU |
Package Description | 8 LEAD DFN PACKAGE 2x2mm |
Package Status | Active |
Package Type | DFN |
类别 | PLASTIC |
Package Code | LAU |
分类 | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 2.01mm |
宽度 | 2.01mm |
Thickness | 0.9mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 2.01 x 2.01 x 0.90 |