文档标题 | 信息 |
---|---|
Package Name | L24.6X6 |
Package Previous Code | LAN |
Package Description | 24 LEAD QFN 6x6 mm |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LAN |
分类 | PLASTIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
长度 | 5.99mm |
宽度 | 5.99mm |
Thickness | 0.9mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 5.99 x 5.99 x 0.90 |