文档标题 | 信息 |
---|---|
Package Name | L34.4X6E |
Package Previous Code | L5C |
Package Description | 34 Lead PQFN 4x6x1.0 with Top Exposed HS |
Package Status | Active |
Package Type | PQFN |
Package Code | L5C |
分类 | PLASTIC |
Lead Count | 34 |
Pb (Lead) Free | Yes |
长度 | 6mm |
宽度 | 4mm |
Thickness | 0.76mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 6.00 x 4.00 x 0.76 |