文档标题 | 信息 |
---|---|
Package Name | L6.2X2A |
Package Previous Code | L4G |
Package Description | 6L Step Cut TDFN 2x2mm; 0.65mm Pitch |
Package Status | Active |
Package Type | DFN |
Package Code | L4G |
分类 | PLASTIC |
Lead Count | 6 |
Pb (Lead) Free | Yes |
长度 | 2mm |
宽度 | 2mm |
Thickness | 0.75mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 2.00 x 2.00 x 0.75 |