文档标题 信息
Package Name L34.4X6E
Package Previous Code L4B
Package Description 34 Lead PQFN 4x6x1.0 with Top Exposed HS
Package Status Active
Package Type PQFN
Package Code L4B
分类 PLASTIC
Lead Count 34
Pb (Lead) Free Yes
长度 6mm
宽度 4mm
Thickness 0.95mm
Pitch 0.45mm
Pkg. Dimensions (mm) 6.00 x 4.00 x 0.95