文档标题 信息
Package Name L25.4X5
Package Previous Code L3R
Package Description 25 Lead PQFN 4x5x0.75
Package Status Active
Package Type PQFN
Package Code L3R
分类 PLASTIC
Lead Count 25
Pb (Lead) Free Yes
长度 4mm
宽度 5mm
Thickness 0.76mm
Pitch 0.5mm
Pkg. Dimensions (mm) 4.00 x 5.00 x 0.76