文档标题 | 信息 |
---|---|
Package Name | L52.6X6W |
Package Previous Code | L3N |
Package Description | 52L 6x6 SCQFN (QFN 0.85mm) Wettable Flank Chamfered Corner Leads |
Package Status | Active |
Package Type | QFN |
Package Code | L3N |
分类 | PLASTIC |
Lead Count | 52 |
Pb (Lead) Free | Yes |
长度 | 5.99mm |
宽度 | 5.99mm |
Thickness | 0.85mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 5.99 x 5.99 x 0.85 |