文档标题 | 信息 |
---|---|
Package Name | L30.4X5 |
Package Previous Code | L3I |
Package Description | 30 Lead PQFN 4x5x1.0 Wettable Flank |
Package Status | Active |
Package Type | QFN |
Package Code | L3I |
分类 | PLASTIC |
Lead Count | 30 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 4mm |
Thickness | 0.76mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 5.00 x 4.00 x 0.76 |