文档标题 | 信息 |
---|---|
Package Name | L48.7X7Q |
Package Previous Code | L3B |
Package Description | 48L (7x7) TQFN (5.6x5.6mm paddle size) |
Package Status | Active |
Package Type | QFN |
Package Code | L3B |
分类 | PLASTIC |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 7mm |
宽度 | 7mm |
Thickness | 0.75mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 7.00 x 7.00 x 0.75 |