文档标题 | 信息 |
---|---|
Package Name | L25.5X5 |
Package Previous Code | L2X |
Package Description | 25L TQFN 5X5X0.75 (7 pins removed) |
Package Status | Active |
Package Type | TQFN |
Package Code | L2X |
分类 | PLASTIC |
Lead Count | 25 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5mm |
Thickness | 0.75mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 5.00 x 5.00 x 0.75 |