文档标题 | 信息 |
---|---|
Package Name | L72.10X10J |
Package Previous Code | L2W |
Package Description | 72L 10x10 SCQFN _GRT |
Package Status | Active |
Package Type | SCQFN |
Package Code | L2W |
分类 | PLASTIC |
Lead Count | 72 |
Pb (Lead) Free | Yes |
长度 | 10mm |
宽度 | 10mm |
Thickness | 0.85mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 10.00 x 10.00 x 0.85 |