文档标题 信息
Package Name L32.4X4C
Package Previous Code L2V
Package Description 32 LEAD QFN PACKAGE(4 x 4mm) 0.90mm nominal
Package Status Active
Package Type TQFN
Package Code L2V
分类 PLASTIC
Lead Count 32
Pb (Lead) Free Yes
长度 3.99mm
宽度 3.99mm
Thickness 0.9mm
Pitch 0.4mm
Pkg. Dimensions (mm) 3.99 x 3.99 x 0.90