文档标题 | 信息 |
---|---|
Package Name | L34.3.8X4.8 |
Package Previous Code | L2D |
Package Description | 34L FCQFN (3.8x4.8x0.85mm) |
Package Status | Active |
Package Type | TQFN |
Package Code | L2D |
分类 | PLASTIC |
Lead Count | 34 |
Pb (Lead) Free | Yes |
长度 | 3.8mm |
宽度 | 4.8mm |
Thickness | 0.85mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 3.80 x 4.80 x 0.85 |