文档标题 | 信息 |
---|---|
Package Name | L40.5X5C |
Package Previous Code | L1Q |
Package Description | 40 LEAD QFN 5X5_0.90mm Nom_ 0.4mm Pitch_ Photoresist Plating on Upper Side |
Package Status | Active |
Package Type | QFN |
Package Code | L1Q |
分类 | PLASTIC |
Lead Count | 40 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5mm |
Thickness | 0.9mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 5.00 x 5.00 x 0.90 |