文档标题 | 信息 |
---|---|
Package Name | L48.6X6 |
Package Previous Code | L1H |
Package Description | 48L TQFN 6X6 (0.75mm) (0.4mm Pitch) |
Package Status | Active |
Package Type | TQFN |
Package Code | L1H |
分类 | PLASTIC |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 5.99mm |
宽度 | 5.99mm |
Thickness | 0.75mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 5.99 x 5.99 x 0.75 |