文档标题 信息
Package Name L24.4X5F
Package Previous Code L1A
Package Description 24 LEAD QFN (4x5 mm) 0.5mm Lead Pitch
Package Status Active
Package Type QFN
Package Code L1A
分类 PLASTIC
Lead Count 24
Pb (Lead) Free Yes
长度 3.99mm
宽度 5mm
Thickness 0.9mm
Pitch 0.5mm
Pkg. Dimensions (mm) 3.99 x 5.00 x 0.90