文档标题 | 信息 |
---|---|
Package Name | K10.B |
Package Previous Code | KDF |
Package Description | 10 Ld Ceramic Flatpack, Braze Seal. |
Package Status | Active |
Package Type | CFP |
Package Code | KDF |
分类 | HERMETIC |
Lead Count | 10 |
Pb (Lead) Free | Yes |
长度 | 6.48mm |
宽度 | 6.48mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 6.48 x 6.48 x 0.00 |