文档标题 | 信息 |
---|---|
Package Name | K24.A |
Package Previous Code | KDE |
Package Description | 24 LD FLATPACK, SOLDER SEAL. |
Package Status | Active |
Package Type | CFP |
Package Code | KDE |
分类 | HERMETIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
长度 | 15.24mm |
宽度 | 10.16mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 15.24 x 10.16 x 0.00 |