文档标题 | 信息 |
---|---|
Package Name | K14.C |
Package Previous Code | KDD |
Package Description | 14 LD FLATPACK, SOLDER SEAL. |
Package Status | Active |
Package Type | CFP |
Package Code | KDD |
分类 | HERMETIC |
Lead Count | 14 |
Pb (Lead) Free | Yes |
长度 | 9.73mm |
宽度 | 6.48mm |
Thickness | 2.29mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 9.73 x 6.48 x 2.29 |