文档标题 | 信息 |
---|---|
Package Description | CLCC 5.00x3.20x1.10 mm 1.27mm Pitch |
Package Status | Active |
Package Type | CLCC |
类别 | HERMET |
Package Code | JX8 |
分类 | G |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 5mm |
Pb Free Category | e4 Au |
宽度 | 3.2mm |
Thickness | 1.1mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1.27mm |
Package Carrier | Reel, VARR |
Pkg. Dimensions (mm) | 5.0 x 3.2 x 1.1 |