文档标题 | 信息 |
---|---|
Package Name | J4.B |
Package Previous Code | JSF |
Package Description | 4pin 5.3x7.6mm CLCC (SMD) for 24bump flip-chip |
Package Status | Active |
Package Type | CLCC |
Package Code | JSF |
分类 | HERMETIC |
Lead Count | 4 |
Pb (Lead) Free | Yes |
长度 | 7.59mm |
宽度 | 5.31mm |
Thickness | 1.83mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 7.59 x 5.31 x 1.83 |