文档标题 | 信息 |
---|---|
Package Name | J4.A |
Package Previous Code | JSD |
Package Description | 4pin 4.7x9mm CLCC (SMD) for 7bump flip-chip |
Package Status | Active |
Package Type | CLCC |
类别 | HERMETIC |
Package Code | JSD |
分类 | HERMETIC |
Lead Count | 4 |
Pb (Lead) Free | Yes |
长度 | 8.99mm |
宽度 | 4.7mm |
Thickness | 1.83mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 8.99 x 4.70 x 1.83 |