文档标题 | 信息 |
---|---|
Package Name | J3.A |
Package Previous Code | JSB |
Package Description | 3 PAD LCC (SMD.5) W/ BONDING BLOCK |
Package Status | Active |
Package Type | CLCC |
类别 | HERMETIC |
Package Code | JSB |
分类 | HERMETIC |
Lead Count | 3 |
Pb (Lead) Free | No |
长度 | 10.16mm |
宽度 | 7.52mm |
Thickness | 2.97mm |
Pitch | 3.81mm |
Pkg. Dimensions (mm) | 10.16 x 7.52 x 2.97 |