文档标题 | 信息 |
---|---|
Package Name | J16.A |
Package Previous Code | JDM |
Package Description | 16 pin CLCC, SOLDER SEAL |
Package Status | Active |
Package Type | CLCC |
Package Code | JDM |
分类 | HERMETIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 7.62mm |
宽度 | 7.62mm |
Thickness | 1.52mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 7.62 x 7.62 x 1.52 |