文档标题 | 信息 |
---|---|
Package Description | PGA 27.94x27.94x3.68 mm 2.54mm Pitch |
Package Status | Active |
Package Type | PGA |
类别 | HERMET |
Package Code | GU84 |
分类 | NP |
Lead Count | 84 |
Pb (Lead) Free | No |
长度 | 27.94mm |
Pb Free Category | e0 |
宽度 | 27.94mm |
Thickness | 3.68mm |
Peak Reflow Temp | 240.00°C |
Pitch | 2.54mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 27.94 x 27.94 x 3.68 |