文档标题 | 信息 |
---|---|
Package Description | PGA 30.48x30.48x3.68 mm 2.54mm Pitch |
Package Status | Active |
Package Type | PGA |
类别 | HERMET |
Package Code | GU108 |
分类 | NP |
Lead Count | 108 |
Pb (Lead) Free | No |
长度 | 30.48mm |
Pb Free Category | e0 |
宽度 | 30.48mm |
Thickness | 3.68mm |
Peak Reflow Temp | 240.00°C |
Pitch | 2.54mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 30.48 x 30.48 x 3.68 |