文档标题 | 信息 |
---|---|
Package Name | E20.3 |
Package Previous Code | EUF |
Package Description | 20 LEAD PDIP |
Package Status | Active |
Package Type | PDIP |
类别 | PLASTIC |
Package Code | EUF |
分类 | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
长度 | 26.16mm |
宽度 | 6.6mm |
Thickness | 3.94mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 26.16 x 6.60 x 3.94 |