文档标题 | 信息 |
---|---|
Package Name | MDP0031 |
Package Previous Code | EUC |
Package Description | 8 LEAD PDIP (300MIL) ( Pb Free) |
Package Status | Active |
Package Type | PDIP |
类别 | PLASTIC |
Package Code | EUC |
分类 | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 9.52mm |
宽度 | 6.35mm |
Thickness | 3.3mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 9.52 x 6.35 x 3.30 |