文档标题 信息
Package Description 6-DFN 2.5 x 2.0 x 0.75 mm Body 0.825mm
Package Status Active
Package Type DFN
类别 PLASTIC
Package Code DV0006AA
分类 G
Lead Count 6
Pb (Lead) Free Yes
长度 2.5mm
Pb Free Category e4 NiPdAu
宽度 2mm
Thickness 0.75mm
Peak Reflow Temp 260.00°C
Pitch 0.825mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 2.5 x 2.0 x 0.75

文档

类型 文档标题 日期
Package Outline Drawing PDF 187 KB
1 item