文档标题 | 信息 |
---|---|
Package Description | QVSOP 9.90x3.80x1.60 mm 0.40mm Pitch |
Package Status | Active |
Package Type | QVSOP |
类别 | PLASTIC |
Package Code | DJG48 |
分类 | G |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 9.9mm |
Pb Free Category | e3 Sn |
宽度 | 3.8mm |
Thickness | 1.6mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.4mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 9.9 x 3.8 x 1.6 |