文档标题 | 信息 |
---|---|
Package Description | COL 3.20x2.50x1.00 mm 2.10mm Pitch |
Package Status | Active |
Package Type | COL |
类别 | PLASTIC |
Package Code | CXW4 |
分类 | G |
Lead Count | 4 |
Pb (Lead) Free | Yes |
长度 | 3.2mm |
Pb Free Category | e3 Sn |
宽度 | 2.5mm |
Thickness | 1mm |
Peak Reflow Temp | 260.00°C |
Pitch | 2.1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 3.2 x 2.5 x 1.0 |