文档标题 | 信息 |
---|---|
Package Description | CPACK 16.30x9.65x2.40 mm 1.27mm Pitch |
Package Status | Active |
Package Type | CPACK |
类别 | HERMET |
Package Code | CS48 |
分类 | NP |
Lead Count | 48 |
Pb (Lead) Free | No |
长度 | 16.3mm |
Pb Free Category | e0 |
宽度 | 9.65mm |
Thickness | 2.4mm |
Peak Reflow Temp | 240.00°C |
Pitch | 1.27mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) | 16.3 x 9.65 x 2.4 |