文档标题 | 信息 |
---|---|
Package Description | CABGA 6.2 x 6.0 mm x0.82mm |
Package Status | Active |
Package Type | CABGA |
类别 | PLASTIC |
Package Code | BYT142 |
分类 | G |
Lead Count | 142 |
Pb (Lead) Free | Yes |
长度 | 6.2mm |
Pb Free Category | e1 SnAgCu |
宽度 | 6mm |
Thickness | 0.82mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.45mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 6.2 x 6.0 x 0.82 |