文档标题 | 信息 |
---|---|
Package Description | 64-BGA 7.00 x 7.00 x 1.09 mm Body 0.80 |
Package Status | Active |
Package Type | CABGA |
类别 | PLASTIC |
Package Code | BJG64 |
分类 | G |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 7mm |
Pb Free Category | e8 : Ball : SnA |
宽度 | 7mm |
Thickness | 1.09mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.8mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 7.0 x 7.0 x 1.09 |