文档标题 | 信息 |
---|---|
Package Description | 100-WBCSP (CABGA) 9.00 x 9.00 x 1.10 mm |
Package Status | Active |
Package Type | CABGA |
类别 | PLASTIC |
Package Code | BJG100 |
分类 | 240 |
Lead Count | 100 |
Pb (Lead) Free | Yes |
长度 | 9mm |
Pb Free Category | e8 : Ball : SnA |
宽度 | 9mm |
Thickness | 1.1mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.8mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 9.0 x 9.0 x 1.1 |