文档标题 | 信息 |
---|---|
Package Description | PBGA 23.00x23.00x2.23 mm 1.00mm Pitch |
Package Status | Active |
Package Type | PBGA |
类别 | PLASTIC |
Package Code | BHG420 |
分类 | G |
Lead Count | 420 |
Pb (Lead) Free | Yes |
长度 | 23mm |
Pb Free Category | e1 SnAgCu |
宽度 | 23mm |
Thickness | 2.23mm |
Peak Reflow Temp | 250.00°C |
Pitch | 1mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 23.0 x 23.0 x 2.23 |