文档标题 | 信息 |
---|---|
Package Description | CABGA 8.00x8.00x1.10 mm 0.50mm Pitch |
Package Status | Active |
Package Type | CABGA |
类别 | PLASTIC |
Package Code | BDG225 |
分类 | G |
Lead Count | 225 |
Pb (Lead) Free | Yes |
长度 | 8mm |
Pb Free Category | e1 SnAgCu |
宽度 | 8mm |
Thickness | 1.1mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 8.0 x 8.0 x 1.1 |