文档标题 信息
Package Description PBGA 13.00x13.00x1.76 mm 1.00mm Pitch
Package Status Active
Package Type PBGA
类别 PLASTIC
Package Code BB144
分类 240
Lead Count 144
Pb (Lead) Free No
长度 13mm
Pb Free Category e0
宽度 13mm
Thickness 1.76mm
Peak Reflow Temp 225.00°C
Pitch 1mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 13.0 x 13.0 x 1.76

文档

类型 文档标题 日期
Package Outline Drawing PDF 189 KB
产品变更通告 PDF 99 KB
2 items