文档标题 | 信息 |
---|---|
Package Description | WLCSP 2.13x3.25x0.60 mm 0.40mm Pitch |
Package Status | Active |
Package Type | WLCSP |
类别 | PLASTIC |
Package Code | AZR40 |
分类 | G |
Lead Count | 40 |
Pb (Lead) Free | Yes |
长度 | 2.13mm |
Pb Free Category | e1 SnAgCu |
宽度 | 3.25mm |
Thickness | 0.6mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.4mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 2.13 x 3.25 x 0.6 |