文档标题 | 信息 |
---|---|
Package Description | WLCSP 3.610x3.240 x 0.6mm 0.40mm Pitch |
Package Status | Active |
Package Type | WLCSP |
类别 | PLASTIC |
Package Code | AWG48 |
分类 | G |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 3.61mm |
Pb Free Category | e3 Sn |
宽度 | 3.24mm |
Thickness | 0.6mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.4mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 3.61 x 3.24 x 0.6 |