文档标题 | 信息 |
---|---|
Package Description | FCBGA 31.00x31.00x2.82 mm 1.00mm Pitch |
Package Status | Active |
Package Type | FCBGA |
类别 | PLASTIC |
Package Code | AR900 |
分类 | RoHS |
Lead Count | 900 |
Pb (Lead) Free | No |
长度 | 31mm |
Pb Free Category | e1 SnAgCu |
宽度 | 31mm |
Thickness | 2.82mm |
Peak Reflow Temp | 245.00°C |
Pitch | 1mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 31.0 x 31.0 x 2.82 |