文档标题 信息
Package Description FCBGA 29.00x29.00x2.80 mm 1.00mm Pitch
Package Status Active
Package Type FCBGA
类别 PLASTIC
Package Code ALG784
分类 G
Lead Count 784
Pb (Lead) Free Yes
长度 29mm
Pb Free Category e1 SnAgCu
宽度 29mm
Thickness 2.8mm
Peak Reflow Temp 260.00°C
Pitch 1mm
Package Carrier Tray
Pkg. Dimensions (mm) 29.0 x 29.0 x 2.8

文档

类型 文档标题 日期
Package Outline Drawing PDF 79 KB
Package Outline Drawing PDF 533 KB
2 items