文档标题 信息
Package Description WLCSP 4.03x2.85x0.60 mm 0.40mm Pitch
Package Status Active
Package Type WLCSP
类别 PLASTIC
Package Code AHR53
分类 G
Lead Count 53
Pb (Lead) Free Yes
长度 4.03mm
Pb Free Category e1 SnAgCu
宽度 2.85mm
Thickness 0.6mm
Peak Reflow Temp 260.00°C
Pitch 0.4mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 4.03 x 2.85 x 0.6

文档

类型 文档标题 日期
Package Outline Drawing PDF 202 KB
1 item