文档标题 信息
Package Description WLCSP 2.845 x 3.245 x 0.600 mm Body 0.4
Package Status Active
Package Type WLCSP
类别 PLASTIC
Package Code AHG56
分类 G
Lead Count 56
Pb (Lead) Free Yes
长度 2.85mm
Pb Free Category e1 SnAgCu
宽度 3.25mm
Thickness 0.6mm
Peak Reflow Temp 260.00°C
Pitch 0.4mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 2.85 x 3.25 x 0.6

文档

类型 文档标题 日期
Package Outline Drawing PDF 203 KB
1 item