文档标题 信息
Package Description WLCSP 2.50x2.50 mm
Package Status Active
Package Type WLCSP
类别 PLASTIC
Package Code AHG35
分类 G
Lead Count 35
Pb (Lead) Free Yes
长度 2.5mm
Pb Free Category e3 Sn
宽度 2.5mm
Thickness 0mm
Peak Reflow Temp 260.00°C
Pitch 0mm
Package Carrier Reel
Pkg. Dimensions (mm) 2.5 x 2.5 x 0.0