文档标题 信息
Package Description WLCSP 3.06x2.94x0.60 mm 0.50mm Pitch
Package Status Active
Package Type WLCSP
类别 PLASTIC
Package Code AHG25
分类 G
Lead Count 25
Pb (Lead) Free Yes
长度 3.06mm
Pb Free Category e1 SnAgCu
宽度 2.94mm
Thickness 0.6mm
Peak Reflow Temp 260.00°C
Pitch 0.5mm
Package Carrier Cut Tape, Reel
Pkg. Dimensions (mm) 3.06 x 2.94 x 0.6

文档

类型 文档标题 日期
Package Outline Drawing PDF 59 KB
1 item