文档标题 信息
Package Description TEPBGA 35.00x35.00x2.33 mm 1.27mm Pitch
Package Status Active
Package Type TEPBGA
类别 PLASTIC
Package Code AEG420
分类 G
Lead Count 420
Pb (Lead) Free Yes
长度 35mm
Pb Free Category e1 SnAgCu
宽度 35mm
Thickness 2.33mm
Peak Reflow Temp 260.00°C
Pitch 1.27mm
Package Carrier Tray
Pkg. Dimensions (mm) 35.0 x 35.0 x 2.33

文档

类型 文档标题 日期
证书 PDF 170 KB
Package Outline Drawing PDF 194 KB
2 items